IESNA:LM-63-2002
[TEST]P1440277
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-4Hx4V-850-Position 3
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 4 FLOOD DISTRIBUTION 5000K CCT 80 CRI LIGHT ENGINE AT Position 3
[LAMP] (1) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 36.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5912.7
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 36.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
12436.0 12440.5 12381.3 12262.9 12104.0 11920.6 11725.6 11538.4 11362.1 11184.5 
11011.4 10808.7 10551.3 10255.3 9914.3 9545.0 9149.2 8743.2 8344.9 7914.5 
7455.7 6942.2 6357.7 5703.2 5047.6 4392.0 3728.7 3057.8 2441.4 1935.6 
1516.4 1195.7 949.9 775.2 643.3 567.5 492.6 417.7 374.5 340.4 
312.5 289.8 270.2 253.7 239.1 226.4 214.7 204.7 195.3 186.3 
177.7 169.9 162.5 155.7 149.1 142.6 136.1 129.9 123.4 117.4 
111.2 105.4 99.8 94.2 88.8 83.5 78.3 73.2 68.0 62.6 
57.4 52.2 47.0 42.5 38.2 34.0 29.9 25.9 21.9 18.1 
14.5 11.3 8.3 6.6 5.0 3.3 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12425.7 12345.9 12216.6 12052.5 11857.5 11657.4 11459.9 11269.4 11079.6 
10867.9 10636.9 10369.2 10052.6 9693.6 9295.3 8862.9 8413.8 7951.8 7474.3 
6969.9 6415.9 5939.0 5264.9 4585.7 3946.2 3335.6 2749.7 2213.7 1768.7 
1406.5 1126.4 906.6 746.3 625.2 554.8 485.3 415.7 374.3 340.8 
313.8 291.6 273.2 257.5 244.2 232.1 221.3 211.5 202.3 193.1 
184.1 175.1 166.4 158.2 149.9 142.1 134.6 127.6 120.8 114.5 
108.3 102.4 96.9 91.8 87.2 82.7 78.3 74.0 69.4 64.8 
59.7 54.9 50.0 45.2 40.1 35.0 30.5 26.1 21.7 17.5 
13.8 10.5 7.7 6.1 4.6 3.1 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12401.9 12305.4 12169.6 11997.8 11798.3 11587.9 11363.4 11138.2 10905.9 
10661.4 10388.5 10098.3 9754.1 9359.7 8924.0 8447.9 7964.6 7458.3 6934.5 
6395.3 5813.4 5230.2 4647.1 4056.8 3481.2 2932.6 2424.6 1969.6 1599.0 
1289.9 1047.0 861.1 717.0 609.0 545.4 482.1 418.8 381.3 351.8 
327.8 308.0 291.2 276.8 263.8 252.4 241.9 232.4 223.5 214.0 
203.9 193.3 182.6 172.2 162.0 152.1 142.7 133.9 126.2 119.1 
112.1 105.4 99.3 94.0 89.6 85.9 82.2 77.4 71.6 65.9 
60.8 62.1 63.4 64.8 53.8 43.0 35.6 30.0 25.4 21.2 
17.1 13.0 9.6 6.5 4.3 2.2 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12381.3 12280.9 12138.1 11954.7 11746.9 11510.7 11255.9 10987.6 10702.5 
10402.0 10083.5 9743.1 9370.6 8963.3 8524.5 8050.2 7537.4 7010.4 6457.0 
5866.0 5310.9 4756.7 4184.2 3627.7 3086.8 2581.2 2130.1 1737.8 1416.2 
1154.4 948.7 788.6 664.3 589.2 514.1 439.1 393.2 357.0 326.9 
301.9 282.2 265.7 251.7 239.5 228.7 219.4 211.2 203.4 195.7 
188.0 179.8 171.7 163.6 155.6 147.7 139.8 132.2 124.7 117.4 
110.2 103.5 97.6 92.3 87.4 82.8 78.2 73.5 68.9 63.9 
58.8 53.6 48.5 43.3 38.4 33.6 29.2 25.0 21.1 17.2 
13.7 10.6 7.8 6.1 4.4 2.7 1.2 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12363.3 12250.7 12101.4 11917.4 11692.2 11437.4 11156.8 10851.8 10514.6 
10160.7 9794.0 9410.5 8994.2 8559.8 8077.3 7565.7 7039.4 6496.3 5931.4 
5389.8 4848.3 4295.0 3751.3 3221.2 2715.6 2252.5 1854.0 1512.2 1241.5 
1021.5 846.8 711.3 604.0 537.5 471.4 405.4 365.3 333.1 306.8 
285.3 267.4 252.3 239.0 227.1 216.5 207.2 198.6 190.7 183.1 
175.8 168.7 161.7 154.9 148.1 141.6 135.3 129.1 123.1 117.4 
111.4 105.7 100.4 95.0 89.9 84.8 79.6 74.4 68.9 63.2 
57.7 52.2 46.8 41.9 37.3 32.8 28.7 24.8 21.0 17.5 
14.2 11.1 8.4 6.4 5.0 3.6 1.6 0.5 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12344.6 12231.4 12072.4 11878.1 11638.1 11370.4 11075.1 10736.6 10373.1 
9987.7 9564.3 9130.6 8667.3 8178.9 7664.2 7125.6 6574.8 6041.8 5502.0 
4962.0 4422.1 3883.6 3355.9 2848.3 2384.8 1973.3 1624.3 1332.4 1099.1 
908.4 759.2 645.5 573.6 502.5 431.4 388.9 354.9 327.0 303.7 
284.5 268.5 255.0 243.1 232.4 222.8 214.2 206.1 197.7 189.7 
181.8 173.7 165.4 157.5 149.8 142.5 135.8 129.5 123.4 117.7 
112.2 107.0 101.9 97.1 92.4 87.8 83.2 78.8 73.9 68.7 
63.6 58.3 52.9 47.6 42.6 37.7 32.8 28.0 23.4 19.3 
15.6 12.3 9.4 7.2 5.5 3.8 2.1 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12354.3 12199.2 12043.5 11887.1 11647.8 11365.9 11058.4 10716.0 10332.6 
9922.7 9487.7 9014.1 8522.5 7996.2 7458.3 6902.3 6352.3 5807.6 5267.5 
4737.8 4204.3 3677.1 3159.8 2663.3 2219.6 1834.8 1569.1 1303.4 1038.1 
865.8 728.9 623.0 540.9 478.6 429.3 390.7 359.6 333.8 313.0 
295.5 281.0 268.8 258.2 248.7 240.1 231.8 222.7 213.4 204.4 
195.0 185.3 175.9 167.0 158.1 150.0 143.0 136.1 129.1 122.9 
116.9 111.2 106.6 103.3 100.0 96.0 91.7 86.8 81.5 75.8 
71.4 78.3 71.7 60.4 50.8 43.7 38.4 33.9 29.7 25.4 
21.2 17.3 14.0 10.6 7.3 4.5 2.4 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12350.4 12185.7 12021.0 11853.7 11607.2 11329.9 11028.8 10678.1 10307.5 
9905.3 9479.3 9012.2 8521.9 8009.0 7469.8 6920.3 6366.9 5814.4 5265.0 
4729.1 4191.4 3663.1 3143.0 2641.9 2188.6 1793.0 1529.4 1265.8 1003.1 
833.9 701.6 597.3 517.5 455.3 406.6 368.2 337.2 311.6 290.8 
273.4 258.9 246.3 235.6 226.3 217.8 209.5 201.4 193.6 185.9 
178.2 170.6 163.3 155.9 149.0 142.4 135.6 128.9 122.7 116.8 
111.1 105.8 100.9 96.3 91.7 86.9 82.2 77.6 72.7 67.7 
62.5 57.2 52.0 46.8 41.7 37.2 33.1 28.6 24.0 19.8 
16.4 13.1 9.7 7.5 6.1 4.6 2.5 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12344.6 12201.8 12057.0 11836.3 11594.4 11328.0 11024.3 10696.7 10345.4 
9974.1 9573.3 9145.4 8686.6 8199.5 7686.0 7144.2 6589.6 6025.8 5456.7 
4903.8 4345.9 3794.4 3258.8 2739.2 2261.0 1841.4 1563.4 1285.5 1010.2 
836.0 702.5 599.6 519.7 456.1 406.3 367.2 334.9 309.1 287.7 
270.0 255.1 242.3 231.4 221.3 212.3 204.0 196.1 188.7 181.5 
174.4 167.7 160.9 154.1 147.5 141.1 134.7 128.3 122.5 116.7 
111.0 105.2 99.8 94.7 89.6 84.5 79.3 74.0 68.4 62.4 
56.3 51.1 46.3 41.5 37.0 32.8 28.6 24.7 20.9 17.4 
14.4 11.3 8.3 6.6 5.3 3.8 2.0 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12343.3 12195.3 12046.1 11835.0 11600.2 11346.6 11079.0 10788.8 10471.5 
10142.7 9776.6 9382.8 8960.1 8501.9 8006.5 7488.5 6941.6 6374.9 5778.1 
5178.2 4574.2 3975.6 3399.4 2852.0 2353.8 1915.9 1622.1 1328.3 1037.6 
856.4 720.0 615.3 533.1 470.2 420.0 381.0 348.7 322.9 301.7 
284.3 269.8 257.6 247.2 238.2 229.7 221.3 212.5 203.9 195.1 
186.4 178.0 169.5 161.2 153.0 145.2 137.5 129.8 122.2 115.2 
108.5 102.6 97.4 92.5 87.8 83.1 78.6 74.2 69.7 64.8 
59.8 54.6 49.3 43.9 38.7 34.0 29.4 24.9 20.7 17.2 
13.7 10.2 7.7 6.0 4.8 3.4 1.8 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12343.3 12176.7 12010.0 11842.7 11619.5 11396.8 11165.2 10920.7 10661.4 
10375.0 10055.2 9693.6 9296.6 8853.9 8368.1 7844.3 7308.3 6752.4 6167.7 
5562.6 4919.4 4282.8 3663.2 3080.5 2548.0 2069.9 1674.1 1416.6 1159.2 
903.1 751.0 635.8 548.8 482.9 432.6 394.2 363.6 339.3 319.9 
303.7 290.2 278.1 267.6 258.3 249.0 239.1 228.1 217.1 205.9 
194.8 184.1 173.7 163.8 154.2 146.0 138.0 130.1 123.0 116.2 
109.7 103.5 98.6 94.3 90.4 86.0 80.8 74.8 68.6 64.5 
68.9 71.6 66.2 54.9 46.7 40.8 35.4 30.5 25.9 21.8 
17.8 14.3 10.9 7.5 5.3 3.1 1.5 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12360.7 12194.7 12028.7 11862.0 11657.4 11448.3 11246.3 11042.9 10828.0 
10582.9 10295.9 9966.4 9588.7 9167.9 8714.9 8243.3 7769.0 7260.7 6706.7 
6111.1 5461.4 4792.8 4119.2 3470.8 2855.2 2304.1 1837.8 1536.0 1234.3 
934.9 765.8 638.7 545.2 475.1 420.2 378.8 345.0 318.1 296.1 
278.1 263.1 250.4 239.5 229.8 221.0 212.5 203.8 195.0 186.4 
177.7 169.2 160.9 152.7 145.3 138.0 130.8 124.5 118.2 111.9 
105.9 100.5 95.8 91.4 87.1 82.8 78.3 73.7 68.9 64.1 
59.2 54.2 49.1 44.0 39.0 34.4 29.9 25.6 21.6 17.8 
14.8 11.7 8.7 7.5 7.2 5.8 3.0 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12369.7 12212.1 12054.4 11896.8 11698.0 11504.3 11317.0 11137.5 10943.2 
10723.1 10456.1 10141.4 9770.8 9359.7 8946.6 8521.2 8104.3 7664.2 7179.6 
6623.1 6007.7 5326.9 4624.1 3911.9 3221.2 2588.3 2042.4 1697.0 1351.7 
1007.5 818.1 676.0 570.8 492.1 431.4 385.1 349.0 320.0 296.7 
277.1 260.8 246.6 234.5 223.7 214.2 205.3 196.9 189.0 181.5 
174.2 167.3 160.2 153.6 147.3 140.9 134.4 128.0 122.2 116.3 
110.6 105.0 99.6 94.2 89.0 83.5 78.3 73.2 67.8 62.0 
56.5 51.5 47.0 42.6 38.4 34.1 30.0 26.1 22.2 18.7 
15.6 12.5 9.4 8.2 8.0 6.3 3.2 0.9 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12391.6 12249.4 12107.2 11964.3 11767.4 11576.3 11400.7 11230.2 11050.0 
10851.8 10616.3 10326.8 9988.3 9601.6 9191.1 8770.9 8349.4 7921.5 7451.2 
6928.7 6319.7 5656.8 4946.9 4227.5 3515.8 2855.0 2273.1 1781.4 1485.1 
1188.7 897.1 734.4 616.3 526.1 458.8 407.7 367.0 335.3 310.1 
289.6 272.4 258.3 246.2 235.7 226.6 218.4 210.1 201.8 193.4 
185.1 177.0 168.9 160.5 152.5 144.8 137.0 129.3 122.0 114.6 
107.5 101.3 96.0 91.5 87.1 82.9 78.5 74.2 69.6 64.7 
59.9 55.0 50.0 45.1 40.0 35.1 30.7 26.4 22.2 18.3 
15.1 12.0 8.9 7.6 7.4 6.0 3.5 1.0 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12410.3 12329.8 12192.1 12053.8 11874.9 11687.0 11511.4 11340.2 11167.1 
10986.9 10782.3 10535.9 10247.6 9914.3 9527.6 9093.9 8633.8 8140.3 7625.5 
7059.3 6442.9 5767.4 5060.1 4348.9 3659.2 3016.7 2454.8 1951.5 1633.2 
1314.8 1000.1 816.2 680.8 580.4 504.9 449.0 405.6 372.6 346.6 
325.6 308.1 293.0 279.8 268.1 257.7 248.0 238.6 228.4 217.2 
206.1 194.6 183.6 172.9 162.4 152.2 143.6 135.0 126.3 119.0 
111.9 105.1 99.5 94.6 91.0 87.3 83.1 78.1 72.2 66.6 
63.6 64.6 67.6 60.0 48.9 41.3 35.2 30.4 26.0 22.0 
18.2 14.8 11.4 8.0 6.0 3.7 1.9 0.8 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12431.5 12381.3 12262.9 12145.2 12026.8 11856.9 11683.8 11500.4 11317.7 
11118.8 10909.7 10671.7 10403.3 10087.4 9725.1 9302.4 8835.9 8307.6 7738.8 
7120.4 6470.6 5796.2 5101.4 4409.6 3744.2 3120.6 2552.3 2053.4 1635.5 
1343.8 1052.5 854.7 707.9 595.9 512.1 448.1 399.3 361.3 331.2 
306.8 286.8 270.6 257.0 245.0 234.5 225.3 216.8 208.6 200.1 
191.4 182.6 173.9 165.1 156.3 147.6 139.8 132.1 124.3 117.5 
110.6 104.2 98.3 93.1 88.3 83.8 79.4 75.0 70.7 66.2 
61.3 56.4 51.3 46.1 41.0 36.1 31.3 26.8 22.4 18.3 
15.1 11.9 8.6 6.8 6.3 5.1 3.2 1.3 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12448.9 12432.8 12374.2 12272.6 12170.9 12067.9 11896.8 11719.2 11515.9 
11289.4 11034.6 10749.5 10434.2 10091.3 9714.8 9283.7 8825.6 8313.4 7762.6 
7161.0 6532.3 5877.7 5206.5 4544.9 3884.5 3250.6 2654.4 2116.1 1669.6 
1358.7 1049.5 847.6 695.4 584.0 499.8 437.0 389.2 351.2 322.0 
297.2 277.2 259.9 245.4 232.6 221.2 210.9 201.6 193.1 185.3 
177.9 170.5 163.4 156.6 149.7 143.1 136.5 129.8 123.6 117.5 
111.6 105.9 100.5 95.2 90.0 85.0 80.0 74.9 69.8 64.4 
58.8 53.4 48.6 43.9 39.2 34.8 30.7 26.7 22.8 19.2 
16.0 12.8 9.6 7.4 6.5 5.4 3.6 1.1 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12464.3 12474.6 12454.7 12405.8 12336.3 12206.3 12075.7 11945.0 11739.8 
11495.3 11214.1 10890.4 10530.1 10145.3 9723.8 9268.9 8776.0 8241.3 7646.8 
7045.8 6397.3 5761.9 5103.6 4460.7 3825.6 3195.3 2611.1 2079.3 1640.2 
1340.4 1040.8 841.4 694.2 585.7 504.1 442.5 395.6 357.8 327.8 
303.1 282.7 265.3 250.5 237.8 226.6 216.8 208.0 200.3 193.4 
186.1 178.9 171.2 163.8 156.3 149.1 141.8 134.6 127.3 120.6 
114.0 107.8 102.2 97.3 92.9 88.7 84.4 79.8 75.3 70.7 
65.9 60.9 55.7 50.4 45.1 40.2 35.4 31.1 26.8 22.4 
18.3 15.1 11.9 8.7 7.2 6.1 3.9 1.4 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12483.0 12510.6 12504.8 12475.2 12426.3 12342.1 12215.9 12060.2 11864.6 
11621.4 11330.5 10992.1 10615.0 10203.2 9748.9 9255.4 8723.9 8150.6 7546.4 
6917.8 6284.3 5647.4 5010.5 4373.6 3742.3 3131.9 2552.8 2040.8 1613.9 
1279.1 1026.1 836.6 696.5 589.0 521.6 454.9 409.6 375.1 346.7 
323.5 304.3 288.5 275.2 263.5 253.5 244.4 236.0 228.1 220.2 
211.6 202.0 192.2 181.9 171.5 161.1 151.5 142.3 134.5 127.3 
120.7 114.3 108.3 103.4 100.0 97.7 94.9 91.3 87.0 82.0 
76.5 71.0 70.5 68.2 58.0 49.5 40.9 35.1 30.3 25.8 
21.6 17.7 14.1 10.9 7.9 5.7 3.5 1.3 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12495.2 12527.4 12528.7 12502.9 12450.8 12359.4 12237.8 12078.2 11878.1 
11650.3 11358.9 11035.2 10670.4 10270.1 9828.7 9356.4 8851.3 8288.3 7703.4 
7080.5 6451.2 5817.1 5182.7 4548.2 3923.4 3307.9 2716.5 2179.1 1720.5 
1350.3 1073.1 866.7 715.1 602.6 536.4 470.8 405.2 367.4 336.7 
311.4 290.7 272.7 257.5 244.4 233.1 222.9 213.8 205.6 198.3 
191.5 184.0 176.0 168.2 160.4 152.2 144.4 136.6 129.5 122.7 
116.1 109.6 103.6 98.3 93.5 88.9 84.6 80.0 75.7 71.2 
66.4 61.7 56.5 51.3 46.1 40.7 36.0 31.7 26.9 22.2 
18.1 14.3 11.1 8.3 7.0 5.1 3.2 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12499.7 12526.1 12513.9 12467.5 12380.7 12274.5 12132.9 11966.9 11766.2 
11537.7 11276.5 10989.5 10663.3 10306.8 9927.2 9510.9 9060.4 8558.6 8020.6 
7428.0 6801.3 6158.2 5500.3 4842.0 4183.8 3558.2 2946.8 2383.4 1890.2 
1479.1 1162.7 925.2 751.0 623.9 551.6 480.0 408.4 367.6 334.5 
307.4 284.7 265.5 249.2 235.1 223.1 211.9 202.1 193.3 185.6 
178.2 171.2 164.2 157.5 151.0 144.3 137.7 131.3 124.9 118.7 
112.7 106.9 101.2 95.7 90.5 85.6 80.6 75.6 70.6 65.4 
59.6 54.6 49.6 44.7 40.0 35.5 31.3 27.2 23.3 19.6 
16.1 12.8 9.9 7.4 5.8 4.4 2.9 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12495.2 12500.3 12456.6 12378.1 12260.3 12120.7 11960.5 11783.5 11595.6 
11398.1 11187.7 10967.0 10707.7 10423.3 10096.4 9727.7 9297.9 8806.3 8271.6 
7671.9 7044.5 6389.6 5707.2 5024.5 4341.8 3691.1 3077.4 2509.9 2011.4 
1581.5 1248.6 990.3 799.1 657.5 578.7 500.5 422.3 378.4 344.0 
316.1 293.8 275.0 259.5 246.2 234.8 224.6 215.5 207.3 199.8 
192.7 185.3 177.7 169.9 161.7 153.3 144.7 136.4 128.7 121.2 
113.7 106.4 99.6 93.7 88.6 84.1 79.7 75.3 71.0 66.5 
61.8 56.8 51.7 46.7 41.6 36.6 31.9 27.5 23.3 19.1 
15.5 12.2 9.2 6.5 5.1 3.7 2.1 0.6 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12480.4 12464.3 12394.8 12276.4 12129.7 11956.6 11778.4 11605.3 11426.4 
11256.5 11080.2 10888.5 10654.3 10374.4 10052.0 9680.1 9269.6 8821.7 8337.9 
7794.1 7231.1 6611.5 5969.3 5277.0 4584.4 3891.9 3234.7 2621.8 2087.2 
1633.5 1281.2 1014.9 816.2 673.8 595.7 518.6 441.5 399.0 367.4 
341.7 321.7 304.9 290.7 277.9 266.1 255.1 245.0 235.4 226.1 
216.7 206.9 196.0 184.7 173.2 162.1 150.9 140.8 131.5 123.2 
116.0 109.0 102.3 96.2 91.3 87.0 83.6 79.8 74.4 68.4 
63.0 62.6 62.3 62.0 56.3 46.0 37.9 31.9 26.9 22.5 
18.2 14.1 10.5 7.4 5.3 3.2 1.1 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12461.7 12422.5 12326.0 12179.3 12012.6 11820.2 11636.8 11463.1 11297.1 
11129.1 10947.0 10728.3 10460.6 10144.7 9796.6 9421.4 9018.6 8603.0 8182.8 
7731.7 7235.0 6672.0 6046.5 5353.5 4660.1 3966.6 3277.2 2616.8 2054.7 
1597.4 1245.0 985.6 795.0 656.6 578.7 501.7 424.7 381.4 347.0 
319.0 296.5 277.5 261.3 247.3 234.9 223.8 213.8 205.2 197.1 
189.3 181.6 173.7 166.1 158.4 150.6 142.7 134.7 126.8 118.8 
111.3 104.3 97.8 92.2 87.4 82.9 78.7 74.4 69.9 65.4 
60.6 55.7 50.8 45.9 41.1 36.5 31.5 27.1 22.8 18.5 
14.7 11.2 8.2 6.7 5.2 3.7 1.0 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12436.0 12440.5 12381.3 12262.9 12104.0 11920.6 11725.6 11538.4 11362.1 11184.5 
11011.4 10808.7 10551.3 10255.3 9914.3 9545.0 9149.2 8743.2 8344.9 7914.5 
7455.7 6942.2 6357.7 5703.2 5047.6 4392.0 3728.7 3057.8 2441.4 1935.6 
1516.4 1195.7 949.9 775.2 643.3 567.5 492.6 417.7 374.5 340.4 
312.5 289.8 270.2 253.7 239.1 226.4 214.7 204.7 195.3 186.3 
177.7 169.9 162.5 155.7 149.1 142.6 136.1 129.9 123.4 117.4 
111.2 105.4 99.8 94.2 88.8 83.5 78.3 73.2 68.0 62.6 
57.4 52.2 47.0 42.5 38.2 34.0 29.9 25.9 21.9 18.1 
14.5 11.3 8.3 6.6 5.0 3.3 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
